IESNA:LM-63-2002
[TEST]P1704732
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]10/28/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2608-883-30)
[MANUFAC] COOPER LIGHTING SOLUTIONS - MCGRAW EDISON
[LUMCAT]GSS-SB5A-AMB-U-AFL
[LUMINAIRE] GALLEON SITE SLIM HIGH DENSITY LED ARRAYS 5SQUARE 161W  1590K FIXTURE w/ AUTOMOTIVE FRONTLINE DISTRIBUTION
[LAMP] (130) 1590K CCT, 0 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.34A 160.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]0
[_SEARCH_COLORTEMP]1590K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10380.0
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 160.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2726.4 3078.3 3064.3 2562.1 2144.5 1881.7 1759.7 1679.9 1647.1 1679.9 1778.5 1989.7 2397.9 3040.8 4021.5 5110.2 5842.3 6442.9 
6607.2 6372.5 5213.5 4181.1 3031.4 1773.8 783.7 567.8 464.6 394.2 323.8 272.2 201.8 154.9 126.7 56.3 18.8 4.7 0.0 
2726.4 3054.9 3036.1 2543.4 2130.4 1872.3 1755.0 1675.3 1637.7 1665.9 1783.2 1975.6 2360.4 3040.8 4016.8 5035.1 5781.3 6400.7 
6546.1 6363.1 5236.9 4242.1 3087.7 1783.2 802.4 563.1 455.2 389.5 323.8 267.5 206.5 154.9 122.0 65.7 23.5 4.7 0.0 
2726.4 3031.4 3050.2 2599.7 2149.2 1886.4 1764.4 1689.3 1628.3 1661.2 1750.3 1942.7 2275.9 2857.8 3749.4 4716.0 5527.9 6170.7 
6518.0 6410.1 5851.6 4533.0 3388.0 2097.6 929.1 581.9 455.2 389.5 328.5 272.2 211.2 168.9 131.4 89.2 32.8 4.7 0.0 
2726.4 2998.6 3073.6 2679.5 2247.7 1956.8 1816.0 1722.2 1675.3 1689.3 1755.0 1919.3 2177.4 2623.2 3308.3 4232.7 5138.4 5884.5 6400.7 
6658.8 6475.8 5710.9 4368.8 2726.4 1468.8 680.4 492.7 394.2 323.8 272.2 215.9 164.2 122.0 75.1 37.5 4.7 0.0 
2726.4 2975.1 3097.1 2829.6 2397.9 2083.5 1891.1 1806.6 1750.3 1755.0 1797.3 1919.3 2111.7 2430.8 2937.6 3660.2 4603.4 5419.9 6105.0 
6616.5 6855.9 6630.6 5851.6 4401.6 2660.7 1356.2 708.6 483.3 361.3 276.9 206.5 140.8 103.2 65.7 28.2 4.7 0.0 
2726.4 2956.3 3097.1 2998.6 2660.7 2299.4 2064.7 1942.7 1886.4 1891.1 1900.5 1975.6 2135.1 2351.0 2693.5 3200.3 3904.2 4819.3 5635.8 
6396.0 7052.9 7433.0 7362.7 6682.2 5241.6 2975.1 1426.5 689.8 431.7 295.6 215.9 150.2 98.5 56.3 23.5 4.7 0.0 
2726.4 2914.1 3106.5 3130.0 2956.3 2674.8 2397.9 2243.1 2135.1 2097.6 2092.9 2130.4 2229.0 2388.5 2613.8 2956.3 3411.5 4101.3 4903.7 
5842.3 6635.3 7517.5 8202.6 8498.3 8155.7 6954.4 4716.0 2153.9 844.7 342.6 211.2 150.2 98.5 56.3 23.5 4.7 0.0 
2726.4 2918.8 3092.4 3153.4 3017.3 2759.2 2477.7 2318.1 2219.6 2149.2 2144.5 2191.4 2257.1 2412.0 2637.2 2928.2 3350.5 4007.5 4781.7 
5607.6 6480.5 7306.3 8146.3 8601.5 8418.5 7550.4 5551.3 2871.9 1154.4 431.7 229.9 154.9 98.5 56.3 28.2 4.7 0.0 
2726.4 2857.8 3054.9 3186.3 3200.3 3139.3 2975.1 2801.5 2646.6 2552.8 2529.3 2501.1 2538.7 2632.5 2782.7 3007.9 3303.6 3697.8 4256.2 
4870.9 5560.7 6203.6 6715.1 7353.3 7930.5 7770.9 6602.5 4964.7 3073.6 1511.0 572.5 225.2 112.6 70.4 37.5 9.4 0.0 
2726.4 2820.2 2956.3 3125.3 3252.0 3341.1 3430.3 3486.6 3542.9 3552.3 3528.8 3510.0 3533.5 3538.2 3613.3 3758.8 3941.8 4242.1 4551.8 
4899.1 5265.1 5612.3 5856.3 5987.7 6081.6 5889.2 5659.3 5452.8 4481.4 3139.3 1567.3 380.1 164.2 89.2 37.5 9.4 0.0 
2726.4 2759.2 2843.7 2942.2 3064.3 3162.8 3266.0 3378.7 3472.5 3580.4 3660.2 3740.0 3810.4 3885.5 3998.1 4190.5 4387.6 4669.1 4880.3 
5119.6 5354.2 5570.1 5673.3 5734.3 5729.6 5283.8 5161.8 5147.8 4561.2 3233.2 1553.2 455.2 164.2 61.0 23.5 9.4 0.0 
2726.4 2740.5 2782.7 2834.3 2914.1 2975.1 3045.5 3097.1 3158.1 3219.1 3247.3 3284.8 3284.8 3298.9 3341.1 3411.5 3538.2 3679.0 3786.9 
3923.0 4002.8 4030.9 4073.2 4063.8 3984.0 3660.2 3702.4 3566.4 3036.1 1956.8 1018.3 431.7 197.1 84.5 23.5 9.4 0.0 
2726.4 2707.6 2707.6 2740.5 2773.3 2801.5 2815.5 2834.3 2834.3 2820.2 2792.1 2745.2 2665.4 2585.6 2496.5 2416.7 2327.5 2238.4 2139.8 
2027.2 1947.4 1900.5 1895.8 1909.9 1891.1 1708.1 1675.3 1389.0 1079.3 774.3 567.8 328.5 164.2 89.2 32.8 9.4 0.0 
2726.4 2660.7 2595.0 2571.5 2548.1 2524.6 2463.6 2355.7 2238.4 2013.1 1745.6 1426.5 1102.8 868.1 741.4 661.7 605.3 572.5 563.1 
563.1 567.8 567.8 558.4 525.6 483.3 427.0 408.3 375.4 323.8 276.9 225.2 164.2 103.2 65.7 28.2 4.7 0.0 
2726.4 2609.1 2491.8 2435.4 2355.7 2233.7 2027.2 1731.6 1384.3 1088.7 943.2 844.7 760.2 689.8 628.8 591.3 563.1 553.7 563.1 
591.3 610.0 605.3 577.2 525.6 478.6 422.3 370.7 309.7 258.1 211.2 168.9 122.0 75.1 51.6 18.8 4.7 0.0 
2726.4 2571.5 2421.4 2294.7 2144.5 1867.6 1501.6 1159.1 1051.1 1004.2 952.6 877.5 769.6 699.2 666.3 638.2 624.1 619.4 628.8 
652.3 652.3 638.2 591.3 520.9 469.3 412.9 351.9 305.0 258.1 220.6 168.9 122.0 79.8 46.9 18.8 4.7 0.0 
2726.4 2534.0 2355.7 2158.6 1877.0 1482.9 1154.4 1093.4 1088.7 1065.2 1013.6 919.7 807.1 741.4 718.0 699.2 689.8 685.1 671.0 
657.0 581.9 520.9 497.4 464.6 417.6 370.7 333.2 300.3 253.4 201.8 164.2 131.4 89.2 46.9 18.8 4.7 0.0 
2726.4 2496.5 2290.0 2041.3 1647.1 1220.1 1130.9 1145.0 1154.4 1130.9 1060.5 943.2 830.6 774.3 750.8 732.0 722.7 708.6 652.3 
544.3 516.2 483.3 455.2 427.0 403.6 375.4 342.6 286.2 253.4 220.6 178.3 136.1 98.5 56.3 28.2 4.7 0.0 
2726.4 2477.7 2229.0 1933.3 1445.3 1173.1 1159.1 1201.3 1206.0 1187.2 1093.4 947.9 825.9 774.3 746.1 741.4 746.1 675.7 563.1 
520.9 478.6 445.8 408.3 384.8 366.0 361.3 333.2 295.6 258.1 220.6 178.3 140.8 103.2 150.2 51.6 0.0 0.0 
2726.4 2458.9 2182.0 1858.3 1351.5 1173.1 1201.3 1238.8 1257.6 1224.8 1126.2 957.3 825.9 764.9 750.8 750.8 708.6 591.3 530.3 
483.3 450.5 417.6 394.2 375.4 356.6 337.9 309.7 276.9 244.0 211.2 178.3 164.2 244.0 131.4 42.2 0.0 0.0 
2726.4 2468.3 2191.4 1820.7 1299.8 1182.5 1215.4 1252.9 1276.4 1243.5 1130.9 962.0 825.9 764.9 746.1 746.1 671.0 553.7 497.4 459.9 
431.7 412.9 394.2 380.1 366.0 342.6 314.4 281.6 258.1 229.9 197.1 286.2 229.9 107.9 42.2 0.0 0.0 
2726.4 2473.0 2200.8 1820.7 1281.1 1187.2 1215.4 1262.3 1276.4 1243.5 1130.9 962.0 825.9 774.3 755.5 750.8 666.3 549.0 502.1 459.9 
427.0 412.9 398.9 389.5 366.0 347.3 319.1 290.9 272.2 234.6 201.8 323.8 225.2 107.9 37.5 0.0 0.0 
